Publish your products
K-2084-NL Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with single faucet hole and left-hand soap dispenser hole
K-2084-NL Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with single faucet hole and left-hand soap dispenser hole
    Kohler

    K-2084-NL Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with single faucet hole and left-hand soap dispenser hole

    Crafted of premium materials that withstand high-volume usage, the Soho wall-mount lavatory brings style and long-lasting beauty to any bath or powder room. This model features a sealed overflow, single-hole faucet drilling, left-hand soap dispenser drilling, and drilling for a concealed arm carrier.  

    Features

    • Made from premium materials that withstand high-volume usage
    • Constructed of vitreous china
    • 20" x 18"
    • Wall-mount installation
    • Single-hole drilling
    • Drilled for concealed arm carrier
    • With sealed overflow and soap dispenser drilling on left

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 20", Height 7-1/2", Width 18"

    Technical specification
    • Unique ref.kohler-K-2084-NL
    • Product familySinks
    • Product groupSoho®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit