Publish your products
K-23288 Square Double toilet paper holder
Kohler

K-23288 Square Double toilet paper holder

Sometimes the most simple things can create all the attention. Kohler’s Square bathroom accessory line where one clean, simple shape can give you so many decorating possibilities.

FEATURES

  • Holds two rolls of toilet tissue.
  • Coordinates with other products in the Square collection.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Installation hardware included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23288
  • Product familyAccessories
  • Product groupSquare
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)2
  • Width (inches)10.56
  • Depth (inches)3.68
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit