Publish your products
K-23340-PE01 Damask® One-light adjustable pendant
K-23340-PE01 Damask® One-light adjustable pendant
    Kohler

    K-23340-PE01 Damask® One-light adjustable pendant

    Influenced by the unique candle-like shape of antique apothecary jars, the Damask lighting collection illuminates any space with lasting beautify and style.

    FEATURES

    • Derived from historical references this lighting collection is intricate and modern at the same time.
    • Suitable for living, dining, and kitchen spaces, allowing you to create a cohesive design aesthetic throughout your home.
    • Candelabra base (E12) socket, works best with type G or T light bulbs (sold separately).
    • A 10' cord offers many height options.

    Material

    • Manufactured with quality materials and complimented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to match KOHLER faucet finishes.

    Installation

    • Installation hardware included.
    • Ceiling-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-23340-PE01
    • Product familyLighting Fixture
    • Product groupDamask™
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)37.37
    • Width (inches)7.37
    • Depth (inches)6.5
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit