Publish your products
K-26288-G Statement™ Wand multifunction iconic 1.75 gpm handshower
K-26288-G Statement™ Wand multifunction iconic 1.75 gpm handshower
K-26288-G Statement™ Wand multifunction iconic 1.75 gpm handshower
K-26288-G Statement™ Wand multifunction iconic 1.75 gpm handshower
K-26288-G Statement™ Wand multifunction iconic 1.75 gpm handshower
K-26288-G Statement™ Wand multifunction iconic 1.75 gpm handshower
    Kohler

    K-26288-G Statement™ Wand multifunction iconic 1.75 gpm handshower

    Relax under a stationary docked shower stream or enjoy the flexibility of wand-in-hand with this versatile Statement multifunction handshower. Choose from the wide-massaging Sweep stream or restoring luxuriously silky, super-fine Cloud spray experience--all while conserving water. The two-function handshower features intuitive mode selector buttons to switch the stream with the simple tap of a thumb. Its sleek, minimalist design complements many other KOHLER faucets and accessories.

    Features

    • Multifunction handshower offers two spray options.
    • Sweep® spray provides a wide massage stream of fine droplets with moderate pressure.
    • Cloud spray experience restores with a thick cloud of silky, super-fine water droplets.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • Optimized sprayface for maximum performance.
    • 1.75 gpm (6.6 lpm) maximum flow rate at 45 psi (3.1 bar).

    Material

    • Premium material construction for durability and reliability.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • G 1/2 inlet connection.
    • Requires shower hose (sold separately).
    • Requires wand handshower holder or ceiling-mount dual shower arm (sold separately).
    • Not recommended for use with a standard handshower holder.

    Water Conservation & Rebates

    • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26288-G
    • Product familyShowers
    • Product groupStatement™
    • TypeObject (single object)
    • Date of publishing2022-04-25
    • Edition number1
    • Height (inches)5.19
    • Width (inches)1.6
    • Depth (inches)1.6
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit