Publish your products
Statement™ Open Rain iconic 2.5 gpm rainhead
Kohler

Statement™ Open Rain iconic 2.5 gpm rainhead

Let the drenching Full Coverage Rain spray experience of Statement Open Rain wash stress and tension away. This innovative 9" round rainhead features an exposed top stream that momentarily pools into a wide-nozzle face plate and quickly releases as a deluge of water. A self-leveling ball joint keeps the rainhead parallel to the floor, providing a steady spray for consistent coverage. With a unique contemporary design and durable finish, this rainhead brings standout style and function to your showering space.

Features

  • Unique rainhead design reveals faucet stream flowing into wide-nozzle face plate, releasing a thick curtain of water.
  • Full Coverage Rain uses gravity to deliver a soft flow of water, providing a gentle spray experience reminiscent of natural rainfall.
  • Self-leveling ball joint keeps rainhead parallel to the ground for steady coverage.
  • Optimized sprayface for maximum performance.
  • 2.5 gpm (9.5 lpm) maximum flow rate at 45 psi (3.1 bar).

Material

  • Premium material construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • 1/2 -14 NPT connection.
  • Requires ceiling-mount single-function rainhead arm and flange (sold separately).

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26301
    • Product familyShowers
    • Product groupStatement™
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Height (inches)8.85
    • Width (inches)8.85
    • Depth (inches)5.22
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit