Publish your products
Statement™ Open Rain iconic 1.75 gpm rainhead
Kohler

Statement™ Open Rain iconic 1.75 gpm rainhead

Let the drenching Full Coverage Rain spray experience of Statement Open Rain wash stress and tension away. This innovative 9" round rainhead with water-conserving 1.75 gpm flow rate features an exposed top stream that momentarily pools into a wide-nozzle face plate and quickly releases as a deluge of water. A self-leveling ball joint keeps the rainhead parallel to the floor, providing a steady spray for consistent coverage. With a unique contemporary design and durable finish, this rainhead brings standout style and function to your showering space.

Features

  • Unique rainhead design reveals faucet stream flowing into wide-nozzle face plate, releasing a thick curtain of water.
  • Full Coverage Rain uses gravity to deliver a soft flow of water, providing a gentle spray experience reminiscent of natural rainfall.
  • Self-leveling ball joint keeps rainhead parallel to the ground for steady coverage.
  • Optimized sprayface for maximum performance.
  • 1.75 gpm (6.6 lpm) maximum flow rate at 45 psi (3.1 bar).

Material

  • Premium material construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • 1/2 -14 NPT connection.
  • Requires ceiling-mount single-function rainhead arm and flange (sold separately).

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26301-G
  • Product familyShowers
  • Product groupStatement™
  • TypeObject (single object)
  • Date of publishing2022-07-04
  • Edition number1
  • Height (inches)8.55
  • Width (inches)8.55
  • Depth (inches)5.22
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit