Publish your products
Occasion® Lever bathroom sink faucet handles
Kohler

Occasion® Lever bathroom sink faucet handles

Unapologetically luxurious and truly unforgettable, Occasion bathroom faucets and accessories draw inspiration from 1960s Hollywood glamour and extravagance. Fashioned after the era’s sleek dress lines and bold car designs, the Occasion collection reflects graceful elegance, blending classic midcentury and modern design. Customize your bath with the collection’s distinctive pentagonal accents, faceted bases, flowing lines, and delicate edges. Choose a spout, handles, and finish to build your own signature design. Pair these elegant, minimalist lever handles with valves with your choice of Occasion sink faucet spout for a look as fashionable as it is functional.

Features

  • Two lever handles offer separate control of hot and cold water
  • Part of the Occasion bathroom faucet and accessory collection
  • UltraGlide® valves with dry-stem technology are designed to eliminate common leak paths and provide smooth, effortless control

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • For 8" - 16" (203 - 406 mm) centers
  • Deck-mount
  • Handles are preassembled on valves to simplify installation

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov



Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27010-4
  • Product familyHandles
  • Product groupOccasion®
  • TypeObject (single object)
  • Date of publishing2023-09-10
  • Edition number1
  • Height (inches)3.54
  • Width (inches)8
  • Depth (inches)2.31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit