Publish your products
Tresdoux™ Six-light chandelier
Tresdoux™ Six-light chandelier
Tresdoux™ Six-light chandelier
Tresdoux™ Six-light chandelier
Tresdoux™ Six-light chandelier
Tresdoux™ Six-light chandelier
    Kohler

    Tresdoux™ Six-light chandelier

    The Tresdoux lighting collection offers a modern interpretation of vintage Hollywood charm. Textured metal and embellished matte glass combine in contrast for centerpieces as elegant and unique as they are functional. Like its Golden Age inspiration, the lighting collection curates treasures befit for any home.

    Features

    • Scalloped metal center with orb accents is surrounded by candlestick fixtures and delicate matte ribbed glass shades for dramatic elegance.
    • A great piece for almost any space — especially in a foyer or dining room.
    • Candelabra base (E12) socket, works best with B10 or B11 bulb (sold separately).
    • Suitable for damp locations, per UL 1598.

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27441-CH06
    • Product familyLighting Fixture
    • Product groupTresdoux™
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Height (inches)51.98
    • Width (inches)21.46
    • Depth (inches)24
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit