Publish your products
K-2824 Serif® Undermount bathroom sink
K-2824 Serif® Undermount bathroom sink
    Kohler

    K-2824 Serif® Undermount bathroom sink

    With classic curves and a hint of contemporary flair, the Serif sink offers a unique style that fits a variety of bathroom decors. This basin's sleek undermount installation blends into the surrounding countertop for a clean look. 

    Features

    • Oval basin.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Coordinates with other products in the Serif collection.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Under-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 20-5/8", Height 8-7/16", Width 15-1/4"

    Technical specification
    • Unique ref.kohler-K-2824
    • Product familyBathroom Sinks
    • Product groupSerif®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit