Publish your products
Components® Soap/lotion dispenser
Kohler

Components® Soap/lotion dispenser

Sleek and minimalist, the Components collection exudes calm sophistication. Strong, confident lines create bold and distinctive silhouettes accentuated by refined design details. This Components soap and lotion dispenser allows you to store your dish soap, hand soap, or hand lotion right where you need it while keeping your counter free of clutter. Available in a range of finishes to coordinate with KOHLER faucets.

Features

  • Holds up to 16 ounces of soap or lotion; refillable from top
  • Greater thread length is suitable for use with thicker countertops
  • Coordinates with other products in the Components collection

Material

  • Premium material construction for durability and reliability
  • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes
  • KOHLER® finishes resist corrosion and tarnishing

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28293
  • Product familySoap Dispensers
  • Product groupComponents®
  • TypeObject (single object)
  • Date of publishing2024-03-18
  • Edition number1
  • Height (inches)3.34
  • Width (inches)1.81
  • Depth (inches)2.88
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit