Publish your products
K-2874 Canvas® Undermount bathroom sink
K-2874 Canvas® Undermount bathroom sink
K-2874 Canvas® Undermount bathroom sink
K-2874 Canvas® Undermount bathroom sink
    Kohler

    K-2874 Canvas® Undermount bathroom sink

    The timeless elegance of the round Canvas sink makes it an ideal choice for both contemporary and traditional bathrooms. This cast iron basin offers a smooth, easy-to-clean profile that can be paired with a wall- or counter-mount faucet.

    Features

    • Round basin.
    • Overflow drain.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Fits standard 14- x 17-inch countertop cutout.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Under-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2874
    • Product familySinks
    • Product groupCanvas®
    • TypeObject (single object)
    • Date of publishing2011-06-21
    • Edition number1
    • Height (inches)5.87
    • Width (inches)16.06
    • Depth (inches)19.44
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit