Publish your products
Memoirs® Stately 24" pedestal/console table bathroom sink
Kohler

Memoirs® Stately 24" pedestal/console table bathroom sink

The Memoirs collection with Stately design draws its inspiration from traditional furniture and architectural elements. This sink basin pairs with Memoirs console table legs to create a complete console table solution for your bathroom.

Features

  • 8" (203 mm) widespread faucet holes
  • Elegant rectangular basin and deck
  • Overflow drain
  • Innovative Supramic technology provides superior strength and ultra-thin edge profiles
  • Combines with the K-30007 Memoirs console table legs to create a Memoirs console table
  • Combines with the K-2267 pedestal to create the K-2344-8 Memoirs pedestal sink
  • Coordinates with other products in the Memoirs collection

Material

  • Fireclay with Supramic technology

Installation

  • Pedestal or console table

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-29999-8
  • Product familyBathroom Sinks
  • Product groupMemoirs®
  • TypeObject (single object)
  • Date of publishing2024-02-09
  • Edition number1
  • Height (inches)8.78
  • Width (inches)20.51
  • Depth (inches)24.49
Related
  • Material mainFireclay
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit