Publish your products
Chalice 22-3/4" oval vessel bathroom sink
Chalice 22-3/4" oval vessel bathroom sink
Chalice 22-3/4" oval vessel bathroom sink
    Kohler

    Chalice 22-3/4" oval vessel bathroom sink

    At Kohler, we make it our business to help you create the bathroom space of your dreams. Every Chalice bathroom sink features a sleek and contemporary design that is pill-shaped with soft curves. The vessel design sits on the vanity top for a simple style that stands out. Pair with a wall-mount or tall deck-mount faucet to complete the look. Use the storage deck to keep small items both dry and easily accessible.

    Features

    • Elongated oval basin
    • With overflow
    • Storage deck provides a convenient, dry space to set small items
    • No faucet holes; requires wall- or tall deck-mount faucet
    • Color matches seamlessly with other KOHLER® products

    Material

    • Vitreous china

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31703
    • Product familyBathroom Sinks
    • Product groupChalice
    • TypeObject (single object)
    • Date of publishing2023-07-04
    • Edition number1
    • Height (inches)7.51
    • Width (inches)14.82
    • Depth (inches)22.45
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • ETIM CodeEC011839
    • ETIM NameCountersink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit