Publish your products
Chalice 22-3/4" oval vessel bathroom sink
Kohler

Chalice 22-3/4" oval vessel bathroom sink

At Kohler, we make it our business to help you create the bathroom space of your dreams. Every Chalice bathroom sink features a sleek and contemporary design that is pill-shaped with soft curves. The vessel design sits on the vanity top for a simple style that stands out. With a single faucet hole, this sink pairs well with a variety of faucets.

Features

  • Elongated oval basin
  • With overflow
  • Single faucet hole
  • Color matches seamlessly with other KOHLER® products

Material

  • Vitreous china

Installation

  • Vessel

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-31705
  • Product familyBathroom Sinks
  • Product groupChalice
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)7.51
  • Width (inches)22.84
  • Depth (inches)20.5
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • ETIM CodeEC011839
  • ETIM NameCountersink
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit