Publish your products
K-33541-ASB Hearthaven™ 28" x 24" wall cabinet
Kohler

K-33541-ASB Hearthaven™ 28" x 24" wall cabinet

Neoclassical detailing embraces modern design and colors in the texturally captivating Hearthaven collection. Featuring ribbed panels inset on picture frame-like door molding, this wall cabinet is adorned with classic brushed nickel hardware. One exposed shelf and an interior shelf offer plenty of storage space. Includes ready-to-install wall cabinet in your choice of color and brushed nickel hardware (additional hardware finishes sold separately).

Features

  • Includes cabinet and hardware in standard finish.
  • Open shelf offers easy access to storage, while interior shelf provides ample space for extra toilet paper.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • Finish-matched 10"-deep cabinet interior.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33542 upgraded hardware finishes (sold separately).

Material

  • Solid wood and moisture-resistant MDF.
  • Painted exterior.

Installation

  • Easy installation – no special tools required.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33541-ASB
  • Product familyFurniture
  • Product groupHearthaven™
  • TypeObject (single object)
  • Date of publishing2021-11-29
  • Edition number1
  • Height (inches)28
  • Width (inches)24
  • Depth (inches)10
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit