Publish your products
K-33581-ASB Winnow™ 60" bathroom vanity set
Kohler

K-33581-ASB Winnow™ 60" bathroom vanity set

Timeless, simplistic pieces updated for the modern home, Winnow bathroom cabinets are at once familiar and different. Optional tall, tapered legs and symmetrical design are recognizably Shaker, while beveled door and drawer fronts and hardware with rounded corners deliver fresh details. The perfect balance of classic, elegant, and versatile, Winnow vanities come to life when you select your cabinet color. Cabinet, countertop, sinks, legs, shelf, and brushed nickel hardware are included with the set, which is ready for self-assembly on legs. Additional hardware finishes are available (sold separately).

Features

  • Set includes cabinet, precut quartz vanity top, sinks, optional tall legs and shelf, and hardware in standard finish.
  • One full-extension 12¾" (325 mm) drawer with soft-close side-mount slides.
  • Two 18" (457 mm) cabinet interior spaces provide ample storage.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • Finish-matched cabinet interior offers generous clearance for plumbing.
  • Quartz vanity top adds beauty and long-lasting durability.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33584 upgraded hardware finishes, K-25818 quartz backsplash, and K-25819 quartz side splash (sold separately).

Material

  • Solid wood and moisture-resistant MDF.
  • Painted exterior.

Installation

  • Can be installed with legs or wall-hung.
  • Easy installation – no special tools required.
  • Separate vanity top makes for simplified installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33581-ASB
  • Product familyFurniture
  • Product groupWinnow™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)35.58
  • Width (inches)60.11
  • Depth (inches)18.78
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit