Publish your products
K-4325-l Kingston™ Wall-mount top spud flushometer bowl with bedpan lugs
Kohler

K-4325-l Kingston™ Wall-mount top spud flushometer bowl with bedpan lugs

Kingston 1.28 gpf toilet bowls are precision-engineered to deliver superior performance while reducing water consumption by 20% from a 1.6-gallon toilet. This toilet qualifies as a High Efficiency Toilet (HET) and can contribute to obtaining LEED credits.

  • 26-1/2"L x 16-1/2"W x 13-1/4"H
  • 1-1/2" top spud
  • Wall-Mount
  • ADA-compliant
  • Reduces water consumption by over 20% from 1.6 GPF toilets, Qualifies as an HET toilet that conserves water while providing a high-performance flush
  • Optimized bowl and fully glazed 2-1/8" trapway, provides both superior bulk and light waste performance
  • Refreshed bowl design provides fresh aesthetic for commercial applications

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-4325-l
  • Product familyWater Operated Water Closets
  • Product groupKingston™
  • TypeObject (single object)
  • Date of publishing2011-06-24
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit