Publish your products
K-4737 C3®-125 elongated bidet toilet seat
Kohler

K-4737 C3®-125 elongated bidet toilet seat

C3 toilet seats with bidet functionality use the naturally soothing quality of water as a refreshing, hygienic alternative to toilet tissue, offer cleanliness, comfort and convenience for all users.

  • Features two separate water nozzles for the anterior and posterior that spray the user with warm aerated water
  • Constructed of anti-microbial plastic
  • Warm air dryer
  • Deodorizer helps to minimize unpleasant odors
  • Quiet-Close™ Quick-Release™ toilet seat
  • Side arm control provides user-friendly function controls
  • Lighted bowl eliminates the need to turn on a light at night
  • Energy save mode reduces energy consumption when the seat is not in use
  • NOTE: Requires 120V, 15A, 60 Hz electrical receptacle protected by Class A GFCI
  • A user sensor ensures someone is sitting on the seat before the functions are activated

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-4737
  • Product familyWater Closet Seats
  • Product groupC3®
  • TypeObject (single object)
  • Date of publishing2011-06-24
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilet Accessories

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit