Publish your products
K-4819 Rêve® Vessel bathroom sink
K-4819 Rêve® Vessel bathroom sink
    Kohler

    K-4819 Rêve® Vessel bathroom sink

    With a geometric, V-shaped basin and contemporary styling, the Reve sink makes a striking focal point for your bathroom. Inspired by the look of freestanding washbasins, this vessel sink sits above the countertop as a bold, dramatic presence.

    FEATURES

    • Deep, V-shaped basin.
    • Overflow drain with included K-4061 Polished Chrome cap.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Coordinates with other products in the Reve collection.

    Material

    • Fireclay

    Installation

    • Vessel

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 21-5/8", Height 6-1/16"Width 14-3/4"

    Technical specification
    • Unique ref.kohler-K-4819
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit