Publish your products
K-527 DTV Prompt® digital shower interface, portrait setting
K-527 DTV Prompt® digital shower interface, portrait setting
K-527 DTV Prompt® digital shower interface, portrait setting
    Kohler

    K-527 DTV Prompt® digital shower interface, portrait setting

    The easy-to-use DTV Prompt digital shower system puts total control of your shower experience at your fingertips. A large, intuitive display gives you the freedom to design multiple configurations of sprays, while digital thermostatic valve technology guarantees accurate, safe temperature control.

    FEATURES

    • Digitally controlled.
    • High-temperature limit setting for added safety.
    • One touch control of two valve outlets.
    • Interface includes a 20' (6.1 m) cable.
    • Low profile design.
    • Selectable water-saving functionality.
    • Selectable Fahrenheit or Celsius.
    • Selectable outlet delivery.
    • Easy-to-read LCD display and raised one-touch buttons.
    • Use for single- or dual-outlet applications, including bath/shower, shower only or bath only experiences.
    • Integrated diverter with touch-button, operation toggles between water outlets running them separately or simultaneously.
    • Allows user to add a second interface for user convenience and flexibility.
    • Warm-up mode pauses the shower flow when the water is brought up to the preferred temperature, and then notifies you that the shower is ready to enter, thus conserving water.
    • Pause feature allows you to temporarily pause the water flow for up to two minutes.
    • Countdown mode allows you to set the duration of the shower to easily manage both time and water use.

    Installation

    • Mounts on finished wall surface.
    • Required K-528-PM digital thermostatic valve.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-527
    • Product familyAccessories
    • Product groupDTV Prompt®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)7.75
    • Width (inches)2.68
    • Depth (inches)0.75
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit