Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler/products/4f054899-0cbc-42c1-8efe-2dc1943e5e23
Home
Categories
Sanitary
Toilet Accessories
K-5672 Toobi® Toilet paper holder
Available in United States
Kohler
Follow
K-5672 Toobi® Toilet paper holder
Download
Get in contact with Kohler
Log in
Technical specification
Technical specification
Unique ref.
kohler-k-5672
Product family
Toilet Paper Dispensers
Product group
Toobi™
Type
Object (single object)
Date of publishing
2014-10-03
Edition number
1
Links
Links
Product url
http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=5672
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:KOHLER#/page:1
Related
Related
Material main
Metal
Classification
Classification
BIMobject Category
Sanitary - Toilet Accessories
OmniClass Number
23-21 43 15 31
OmniClass Title
Toilet Tissue Dispensers
Region availability
North America
Canada
Mexico
United States
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
K-4325 Kingston™ Wall-mount top spud flushometer bowl
Download
Kohler
K-2330 Kathryn® 19-3/4" x 15-5/8" x 6-1/4" Undermount bathroom sink
Download