Publish your products
K-5848 Napa™ 18-3/4" x 18-11/16" x 9-5/8" Undermount bar sink with no faucet holes
Kohler

K-5848 Napa™ 18-3/4" x 18-11/16" x 9-5/8" Undermount bar sink with no faucet holes

Entertain with ease with the Napa bar sink. Designed as an ideal second sink, this basin has a small profile yet offers plenty of room for kitchen tasks ranging from staging drinks and appetizers to rinsing out glassware. Crafted from enameled cast iron, this sink resists scratching, burning, and staining for years of beauty and reliable performance.


FEATURES

  • 24-inch minimum base cabinet width.
  • Single bowl.
  • 9-inch depth.
  • No faucet holes.

Material

  • KOHLER® enameled cast iron.

Installation

  • Under-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-5848
  • Product familySinks
  • Product groupNapa™
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)9.63
  • Width (inches)18.69
  • Depth (inches)18.75
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit