Publish your products
K-6854 Standard 4-7/8" non-diverter bath spout
Kohler

K-6854 Standard 4-7/8" non-diverter bath spout

Designed to match a wide variety of interior styles, this sturdy bath spout brings a classic look to your bathroom.


FEATURES

  • Designed to match a wide variety of interior styles.

Material

  • Brass construction.
  • KOHLER® finishes resist corrosion and tarnish.

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-6854
  • Product familyBath Spouts
  • Product groupBath Spout
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)2.44
  • Width (inches)2.44
  • Depth (inches)4.88
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87_08
  • Uniclass 2015 DescriptionBath spouts
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit