Publish your products
Purist® 14" pivot handle
Kohler

Purist® 14" pivot handle

4.7 out of 5 stars4.7(7 reviews)

Purist combines the strength of simple, classic architectural forms with sensual design lines and careful detailing. This pivot shower door handle contains elements of relaxed minimalism and modern design to harmonize with faucets and accessories from the Purist collection and nearly any bathroom decor. Its fluid design lines offer ease of cleaning.

Features

  • Generous 14" (356 mm) handle length
  • Double handle opens door from the inside and outside of the shower
  • For use with heavy glass pivot shower doors
  • Coordinates with other products in the Purist collection

Material

  • Solid-brass construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-705767
  • Product familyHandles
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2024-01-03
  • Edition number1
  • Height (inches)16
  • Width (inches)2
  • Depth (inches)2.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit