Publish your products
K-707627-8L Cursiva™ Pivot shower door, 71-5/8" H x 57 - 59-1/2" W, with 5/16" thick Crystal Clear glass
Kohler

K-707627-8L Cursiva™ Pivot shower door, 71-5/8" H x 57 - 59-1/2" W, with 5/16" thick Crystal Clear glass

Add the final touch to your showering space with the luxurious, frameless Cursiva pivot shower door. This contemporary design includes a full-length hinge, offering a bold style statement and smooth operation. The door stands 71-5/8" tall with no minimum head clearance and has beautiful back-to-back handles for easy entry and exit. This shower door features heavy 5/16" thick tempered glass and SealNetik™, a magnetic seal for excellent water containment. Installation includes out-of-plumb adjustability of 3/8" on both the fixed and moving glass panels.

Features

  • Innovative L- bracket secures the fixed panel in place and gives it a sturdy feel while also being unobtrusive to the showering space.
  • SealNetik™ full-length magnetic seal keeps door firmly closed, providing excellent water containment.
  • Full-length hinge system provides extra stability, safety, and smooth operation.
  • Frameless design emphasizes glass and creates a sleek, minimalist look.
  • Back-to-back 11-7/8" (301 mm) vertical shower door pulls.
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
  • Coordinates with other products in the Cursiva collection.

Material

  • Frameless, 5/16" (8mm) thick Crystal Clear tempered glass.
  • Anodized aluminum prevents rust and corrosion.

Installation

  • 71-5/8" (1819 mm) high, with no minimum head clearance restriction.
  • Fits opening widths 57"–59-1/2" (1448–1511 mm).
  • Requires 2" (51 mm) minimum threshold depth.
  • Requires minimum of 5-1/2” (140 mm) flat wall on fixed-panel side to mount L-bracket.
  • Shower glass mounting hardware and L-bracket must be attached to structural wall.
  • 3/8" (10·mm) out-of-plumb adjustability on each side simplifies installation.
  • Door can be installed to open to the left or right to suit your bathroom layout.
  • For residential use only.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-707627-8L
  • Product familyAccessories
  • Product groupCursiva™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)71.62
  • Width (inches)59.87
  • Depth (inches)7.06
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Shower screens
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit