Publish your products
K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat
K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat
K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat
K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat
K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat
K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat
K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat
K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat
    Kohler

    K-76923 Puretide® Quiet-Close™ Round-front manual bidet toilet seat

    The Puretide bidet toilet seat makes it easy to add the freshness and assurance of personal cleansing to your existing toilet. With a sleek, low-profile seat design that fits most round-front toilets, Puretide provides the superior cleansing of a spray wand that's fully adjustable for position and water pressure. This manual bidet toilet seat requires no electricity or batteries and installs in minutes, connecting to the toilet's water supply line.

    FEATURES

    • Single wand provides ambient-water cleansing.
    • Adjust water spray position and pressure using the convenient side handle.
    • Self-cleaning wand automatically rinses after each use.
    • Integrated handle allows user to easily raise and lower the ring.
    • Quiet-Close™ functionality to prevent seat from slamming.
    • Quick-Release™ functionality allows the seat to be removed quickly for easy cleaning.
    • Quick-Attach® hardware for fast and secure installation.
    • Grip-Tight bumpers hold seat firmly in place.
    • Ergonomically contoured seat for user comfort.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic.

    Installation

    • Fits most round-front toilets.
    • Requires connection to toilet water supply line. All hoses and connections are included.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-76923
    • Product familyAccessories
    • Product groupPuretide™
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)4.31
    • Width (inches)17.68
    • Depth (inches)18.56
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit