Publish your products
K-77714 Shagreen Carillon® Round Wading Pool® Vessel bathroom sink
K-77714 Shagreen Carillon® Round Wading Pool® Vessel bathroom sink
K-77714 Shagreen Carillon® Round Wading Pool® Vessel bathroom sink
    Kohler

    K-77714 Shagreen Carillon® Round Wading Pool® Vessel bathroom sink

    The Shagreen collection celebrates the subtle coloring and distinctive pebbled texture of natural shark and ray leather. Inspired by oil spot glazes that originated in China during the Song Dynasty, a two-step glaze process uses minerals to create an interplay of shimmery and matte effects. A striking complement to the graceful Carillon vessel sink, the rich glazed finish shows iridescent pearly tones and a gently granulated texture similar to leather. Each sink's pattern, formed through an organic process, is unique.

    Features 

    • Decorated with a subtly textured shagreen design in Ebony Pearl or Oyster Pearl.
    • Round basin with subtle lift at edges.
    • Wading pool design accommodates a wide variety of faucets.

    Material 

    • Vitreous china.

    Installation

    • No faucet holes; requires wall- or counter-mount faucet.
    • Vessel.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-77714
    • Product familySinks
    • Product groupShagreen Carillon™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)5.98
    • Width (inches)17.67
    • Depth (inches)17.67
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit