Publish your products
Components® Industrial bathroom sink faucet handles
Kohler

Components® Industrial bathroom sink faucet handles

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. With Components, you design your custom bath. Choose a spout, handles, and finish to build your own signature modern look. Modeled after machine valves and factory pipes, these Industrial handles pair with your choice of Components sink spout for a personalized design.

Features

  • Two Industrial handles offer separate control of hot and cold water
  • For use with Components K-77967, K-77965, K-77968, K-77966, or K-77969 spout (sold separately)
  • Coordinates with Components faucets, accessories, and showering components to complete your bathroom
  • UltraGlide® valves with dry-stem technology are designed to eliminate common leak paths and provide smooth, effortless control

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • For 8" – 16" (203 – 406 mm) centers
  • Handles are preassembled on valves to simplify installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-77974-9
  • Product familyHandles
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2023-12-26
  • Edition number1
  • Height (inches)1.56
  • Width (inches)8
  • Depth (inches)2.38
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit