Publish your products
Components® Wall-mount bathroom sink faucet handle
Kohler

Components® Wall-mount bathroom sink faucet handle

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. With Components, you design your custom bath by selecting your handle style and finish.

Features

  • A single handle controls both on/off activation and temperature setting
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Coordinates with other products in the Components collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-77980-4
  • Product familyHandles
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2023-12-26
  • Edition number1
  • Height (inches)2.38
  • Width (inches)4
  • Depth (inches)2.16
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit