Publish your products
K-78372 Components® 18" towel bar
K-78372 Components® 18" towel bar
    Kohler

    K-78372 Components® 18" towel bar

    Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. Each element is designed to feel like a minimalist piece of modern sculpture. Bring your signature bathroom look together with this contemporary towel bar in a finish to match your Components faucets.

    FEATURES

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with Components faucets and shower trim to complete your bathroom.

    INSTALLATION

    • Tools and installation template included.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      L 3", W 20-3/8"

    Technical specification
    • Unique ref.kohler-K-78372
    • Product familyTowel Bars
    • Product groupComponents™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainChrome
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit