Publish your products
K-8928 Double lever handle service sink faucet with loose-key stops, rubber hose, wall hook and lever handles
Kohler

K-8928 Double lever handle service sink faucet with loose-key stops, rubber hose, wall hook and lever handles

4.1 out of 5 stars4.1(8 reviews)

This two-handle service sink faucet is tough and convenient, featuring solid brass construction, a rubber hose with a wall hook, loose-key stops in the shanks and a vacuum breaker. The lever handles on this model meet ADA requirements, adding to its commercial utility. This service sink is tough, durable, convenient, and intended for heavy use.

  • FEATURES
  • For 8'' (203 mm) centers.
  • Valvet® valves.
  • 3" (76 mm) threaded spout for hose connection.
  • Rubber hose.
  • Wall hook.
  • Internal NPT connections.
  • Internal NPT connections.
  • Material
  • Brass construction.
  • Brass valve bodies.

Get in contact with Kohler

Specification
  • Product dimensions:

    L 7", W 8"

Technical specification
  • Unique ref.kohler-K-8928
  • Product familyService Sink Faucets
  • Product groupService Sink Faucet
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit