Publish your products
Expanse® Curved shower rod - traditional design
Expanse® Curved shower rod - traditional design
    Kohler

    Expanse® Curved shower rod - traditional design

    Increase your bathing space with the Expanse shower rod, curved outward to provide an extra 6 inches of clearance in the bath or shower. This rod features a versatile traditional design that fits most standard shower spaces.

    Features

    • Curved shape provides spacious showering environment
    • Adjustable to fit standard 60" (1524 mm) or 72" (1829 mm) enclosures
    • Includes installation hardware

    Material

    • Durable stainless steel construction
    • KOHLER® finishes resist corrosion and tarnishing

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9349
    • Product familyAccessories
    • Product groupExpanse®
    • TypeObject (single object)
    • Date of publishing2023-12-26
    • Edition number1
    • Height (inches)2.8
    • Width (inches)2.8
    • Depth (inches)72
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit