Publish your products
K-96064-SS Primary™ elongated floor-mount flushometer bowl, antimicrobial finish
Kohler

K-96064-SS Primary™ elongated floor-mount flushometer bowl, antimicrobial finish

Just the right size! The Primary toilet offers an antimicrobial finish and a low bowl height to accommodate users in kindergartens, grade schools, daycare centers, and children's wards. Precision-engineered to meet the challenges of demanding conditions, this model includes a custom toilet seat equipped with a smaller opening and scalloped side handholds to make it more comfortable for children.

FEATURES

  • Elongated, 10-1/2" height bowl.
  • Antimicrobial finish inhibits the growth of mold, mildew, stain and odor causing bacteria on the fixture surface.
  • 10" x 7" water surface size.
  • 1-7/8" glazed trapway.
  • Includes K-4686 toilet seat with scalloped handhold locations.
  • 1-1/2" top spud.

Material

  • Vitreous china.

Technology

  • Designed to outperform competitors in bowl cleanliness and plug resistance.
  • Excellent bowl rinse.
  • Maximum drain line carry at 1.28 gpf per ASME Standard.

Installation

  • 24-7/16" L x 13-1/8" W x 10-1/2" H
  • Children's height bowl.
  • 10" or 12" rough-in.
  • Replaces Primary K-4321 and K-4384. Height and footprint may vary.

Water Conservation & Rebates

  • 1.28 to 1.6 gpf flush range (1.28 and 1.6 gpf).
  • Ultra-low water consumption. Ideal for water conservation and earning Efficiency points in the LEED Green Building Rating System.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 24-7/16", Height 10-1/2"Width 13-1/8"

Technical specification
  • Unique ref.kohler-K-96064-SS
  • Product familyCommercial Toilets
  • Product groupPrimary™
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilet bowls
  • UNSPSC code30181511
  • Uniclass 2015 CodeSs_40_15_90
  • Uniclass 2015 DescriptionToilet systems
  • CSI MasterFormat 2014 Code22 41 13
  • CSI MasterFormat 2014 TitleResidential Water Closets, Urinals, and Bidets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit