Publish your products
K-98068-3 Artifacts® Cross bathroom sink faucet handles
Kohler

K-98068-3 Artifacts® Cross bathroom sink faucet handles

Create a look all your own with the Artifacts collection. Timeless and classic in its inspiration, Artifacts allows you to coordinate faucets, accessories, showering, and finishes to express your personal style. Artifacts faucets combine quality craftsmanship with artisan designs to lend character and authenticity to your space - as a finishing touch or the central piece to build the room around. These vintage-inspired cross handles feature easy-to-install and leak-free UltraGlide™ valves.

FEATURES

  • Brass valve bodies.
  • Quarter-turn washerless ceramic disc valves.
  • For 8'' (203 mm) or 16'' (406 mm) centers.
  • For 8'' (203 mm) or 16'' (406 mm) centers.

Material

  • Premium metal construction.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 3-1/8", Height 3-1/2", Width 2-1/4"

Technical specification
  • Unique ref.kohler-K-98068-3
  • Product familyHandles
  • Product groupArtifacts®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit