Publish your products
K-99010 Verdera® 40" W x 30" H aluminum medicine cabinet
K-99010 Verdera® 40" W x 30" H aluminum medicine cabinet
K-99010 Verdera® 40" W x 30" H aluminum medicine cabinet
K-99010 Verdera® 40" W x 30" H aluminum medicine cabinet
K-99010 Verdera® 40" W x 30" H aluminum medicine cabinet
K-99010 Verdera® 40" W x 30" H aluminum medicine cabinet
    Kohler

    K-99010 Verdera® 40" W x 30" H aluminum medicine cabinet

    The Verdera medicine cabinet combines an elegant fit and finish with quick, easy installation. Triple mirrored doors create a light-filled gallery effect, opening to a fully mirrored interior with three adjustable glass shelves.

    FEATURES

    • Anodized aluminum construction with a durable rust-free and chip-free finish.
    • Nine adjustable tempered-glass shelves.
    • Triple doors with full-overlay mirrors.
    • Two-way adjustable hinges with 110-degree opening capability for easy cabinet access.
    • Can be installed with left- or right-hand swing.
    • Includes mounting hardware for surface or recessed installation.
    • Requires K-99012 or K-99675 side mirror kit (sold separately) for surface mount installation.

    Material

    • Anodized aluminum.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99010
    • Product familyFurniture
    • Product groupVerdera®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)30
    • Width (inches)40
    • Depth (inches)4.75
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-25 53 11 13 11
    • OmniClass TitleMedicine Cabinets

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit