Publish your products
K-9997 Groove® 42" x 42" single-threshold rear center drain shower base
K-9997 Groove® 42" x 42" single-threshold rear center drain shower base
K-9997 Groove® 42" x 42" single-threshold rear center drain shower base
    Kohler

    K-9997 Groove® 42" x 42" single-threshold rear center drain shower base

    The clean, contemporary look of the Groove shower base brings sleek style to your bathroom. Featuring a recessed rear drain, this square base offers a low-threshold design for easy access. Add a removable aluminum or teak cover over the recessed drain for a finished look.

    FEATURES

    • Low-threshold design for easy entry and exit.
    • Recessed rear drain.
    • Single threshold for three-wall installation.
    • Requires K-9331 Groove aluminum drain cover or K-9335 Groove teak drain cover (sold separately).

    Material

    • Acrylic.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9997
    • Product familyShowers
    • Product groupGroove®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)5
    • Width (inches)42
    • Depth (inches)42
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit