This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

15" W x 26" H aluminum single-door medicine cabinet with mirrored door, beveled edges

Unique ref.: kohler-K-CB-CLC1526FS
Brand: Kohler
Product family: Medicine Cabinets
Product group: Medicine Cabinet
Date of publishing: 2019-05-06
Edition number: 1
Type: Object (single object)
Download (1)

With mirrored surfaces inside and outside, this 15-inch frameless medicine cabinet helps you put your best face forward. The mirror on the front door features a beveled edge for enhanced style. Inside, adjustable glass shelves easily accommodate your toiletries.

FEATURES

  • Anodized aluminum construction with a durable rust-free and chip-free finish.
  • Two adjustable tempered-glass shelves.
  • Full-overlay mirrored door with beveled edges.
  • Mirrored interior.
  • Two-way adjustable hinges with 108-degree opening capability for easy cabinet access.
  • Can be installed with left- or right-hand swing.
  • Includes mounting hardware for surface or recessed installation.
  • Includes side mirror kit for surface mount installation.

Material

  • Anodized aluminum.

Product Dimensions

H 26", W 15" D 4-13/16"


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L8241
Uniclass 1.4 Description: Bathroom cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1594581&tabidx=education&company=Kohler+Co.&subtabidx=osp

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Cabinet Material Anodized aluminum
Cabinet Type Medicine
Depth 4.8125 in
Height 26 in
Mounting Surface Mount or Recessed Mount
Number Of Shelves 2
Width 15 in

BIMobject®