Publish your products
Accra™ 30" bathroom vanity cabinet with sink and quartz top
Kohler

Accra™ 30" bathroom vanity cabinet with sink and quartz top

Rococo ornamentation meets clean, modern design in the uniquely patterned Accra vanity collection. Featuring geometric door- and drawer-front fretwork insets on cleanly molded frames, these Chippendale-style works of art come ready to install, no matter your experience level. Customize your bathroom’s main attraction with your choice of cabinet color; cabinet, countertop, sink, and Vibrant® Brushed Nickel hardware are all included with the vanity set. Additional hardware finishes are also available.

Features

  • Set includes cabinet, precut quartz vanity top, sink, legs, and cabinet hardware
  • 4" (102 mm) centerset faucet holes
  • Three-way adjustable slow-close door hinges for easy cabinet access
  • Full-extension 12-3/4" (325 mm) drawer with soft-close side-mount slides
  • 17-5/16" (439 mm) cabinet interior provides ample storage space
  • Finish-matched cabinet interior offers generous clearance for plumbing
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately)
  • Faucet sold separately

Material

  • Quartz vanity top adds beauty and long-lasting durability
  • Solid wood and moisture-resistant MDF
  • Painted exterior
  • Quartz vanity top
  • Vitreous china sink

Installation

  • Easy installation – no special tools required
  • Separate vanity top makes for simplified installation

Notice to California Customers

  • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection. For more information go to www.P65Warnings.ca.gov/wood

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R35898-ABS
  • Product familyFurniture
  • Product groupAccra™
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)36.14
  • Width (inches)30.27
  • Depth (inches)19.24
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • ETIM CodeEC010013
  • ETIM NameBathroom vanity
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit