Publish your products
K-R78037-4D Katun® single-handle bathroom sink faucet
Kohler

K-R78037-4D Katun® single-handle bathroom sink faucet

Featuring a unique ribbon water flow, this Katun single-hole faucet adds an element of surprise to your bathroom. Its striking lines and carefully crafted geometry exude timeless sophistication.

Features

  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • One-piece, self-contained ceramic disc valve allows both volume and temperature control.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Premium KOHLER finishes with ScratchShield® technology withstands even the toughest daily use.
  • 1.2 gpm (gallons per minute) maximum flow rate.

Material

  • Constructed with premium materials for durability and reliability.

Installation

  • For single-hole or 4-inch center installation (escutcheon plate included).
  • Simplified faucet assembly; mounting hardware requires no special tools.

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R78037-4D
  • Product familyFaucets
  • Product groupKatun®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)7.31
  • Width (inches)5.93
  • Depth (inches)5.18
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit