Publish your products
Tellin® Frameless sliding shower door, 78" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
Kohler

Tellin® Frameless sliding shower door, 78" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass

3.6 out of 5 stars3.6(5 reviews)

Bringing new technology and sleek style to the contemporary bathroom, this Tellin™ shower door features an innovative bypass system and roller design that provides an amazingly smooth, quiet sliding action for a difference you can feel. The unique design, including fully bypassable glass panels, makes installation easier than ever and allows for adjustability while the door is hanging. Vertical handles complement Tellin's modern minimalist look, creating an open, inviting space for showering.

Features

  • Frameless design emphasizes glass and creates a sleek, minimalist look
  • Dual sliding barn door style
  • Innovative roller design with stainless steel bearings simplifies installation and provides out-of-plumb adjustability while glass is installed
  • Cushioned center guide provides smooth, quiet sliding action
  • Smooth, easy-to-clean wall jambs
  • Vertical handles accentuate the contemporary style
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
  • Tempered glass ensures enhanced safety and durability

Material

  • Frameless, 5/16" (8mm) thick Crystal Clear tempered glass
  • Anodized aluminum prevents rust and corrosion

Installation

  • Fits opening widths 56-5/8" – 59-5/8" (1438 –1514 mm)
  • 77-9/16" (1970 mm) high, with 71-9/16" (1818 mm) minimum head clearance
  • Out-of-plumb adjustability simplifies installation
  • Door can be installed to open to the left or right to suit your bathroom layout
  • Not for use in hospitality

View More

Notice to California Customers

  • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-RC701582-L
  • Product familyShower Doors
  • Product groupTellin®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)77.56
  • Width (inches)59.65
  • Depth (inches)6.02
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit