Publish your products
K-RH8185-1 Kennon® 33" x 22" x 9-5/8" Neoroc® top-mount/undermount double-equal kitchen sink
K-RH8185-1 Kennon® 33" x 22" x 9-5/8" Neoroc® top-mount/undermount double-equal kitchen sink
    Kohler

    K-RH8185-1 Kennon® 33" x 22" x 9-5/8" Neoroc® top-mount/undermount double-equal kitchen sink

    The Kennon double-bowl sink features an elegant, wave-like curve that complements any kitchen decor. The Kennon sink is made of KOHLER Neoroc®, a matte-finish composite material designed for extreme durability and unmatched beauty. Richly colored to complement any countertop, Neoroc resists scratches, stains, and fading and is highly heat- and impact-resistant.

    FEATURES

    • 36-inch minimum base cabinet width for under-mount or top-mount installation.
    • Double equal bowls.
    • 9-inch depth.
    • Includes 1 faucet hole on rear deck (3 more faucet holes available for knockout with ball-peen hammer & punch).
    • Includes cutout templates.

    Material

    • KOHLER Neoroc® composite is durable and built to withstand day-to-day cleaning tasks.
    • Matte finish offers rich, dimensional color.
    • Solid color throughout the sink.
    • Heat resistant up to 750 degrees F.
    • Scratch, stain, chip, and thermal-shock resistant.

    Installation

    • Top-mount or under-mount.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 33", Height 9-5/8"Width 22"

    Technical specification
    • Unique ref.kohler-K-RH8185-1
    • Product familyKitchen Sinks
    • Product groupKennon®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit