Publish your products
K-T77981-4 Components® Wall-mount bathroom sink faucet lever handle trim
Kohler

K-T77981-4 Components® Wall-mount bathroom sink faucet lever handle trim

Modern form meets modern function: the KOHLER® Components collection is defined by controlled forms and stark precision in every line and angle.

FEATURES

  • Two Lever handles allow for both volume and temperature control.
  • Quarter-turn washerless ceramic disc valves.
  • Coordinates with Components faucets, accessories, and showering components to complete your bathroom.
  • Dual control wall-mounted.
  • Two-handle bathroom faucet trim for wall-mount installations.

Material

  • Premium metal construction for durability and reliability.

Installation

  • Wall-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T77981-4
  • Product familyFaucets
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)2.36
  • Width (inches)8
  • Depth (inches)1.58
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit