Publish your products
Spinner Plate Playground Equipment NRO110
KOMPAN

Spinner Plate Playground Equipment NRO110

The Spinner Plate is a slick, inclined spin that attracts children immensely, again and again. The secret of the success is the immediate response to the child's movements: When the child kick off from the ground and sits, kneels or bends over the inclined Spinner Plate platform, the Spinner turns round and round. Thanks to the inclination, this is no perpetual, unstoppable movement, but a controlled one. Children will jump on and off, running the Spinner plate to a start, building bone density, muscles and motor skills. The sense of balance is hugely stimulated when spinning. This improves the equilibrium of the child, making it possible to e.g. sit still on a chair. A well developed sense of balance supports the child in physical actions such as running or cycling. It gives great confidence to have an efficient sense of balance.
Technical specification
  • Unique ref.spinner-plate-playground-equipment-nro110
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)19
  • Width (inches)19
  • Depth (inches)19
Related
  • Material mainWood
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit