Publish your products
aplis 60 high efficiency
aplis 60 high efficiency
aplis 60 high efficiency
aplis 60 high efficiency
aplis 60 high efficiency
aplis 60 high efficiency
aplis 60 high efficiency
aplis 60 high efficiency
aplis 60 high efficiency
aplis 60 high efficiency

    aplis 60 high efficiency

    kreon aplis 60 is a new range of round shaped recessed downlights with an aperture of 60mm. Equipped with the latest high performance faceted reflector in a fixed downlight or wallwash luminaire they offer optimal efficiency and uniformity. High lumen output can be generated out of a discreet aperture. The light emission in the primary beam of the downlight is precise and sharp without any diffusion. The combination of a flood optic with UGR<19 and a tunable white 2700K to 5000K makes kreon aplis 60 a perfect tool to bring general lighting in an office space, while the wide flood downlight makes it possible to illuminate spaces efficiently with a minimum of luminaires. The powerful wallwasher ensures uniform light distribution with high lux values on vertical surfaces.
    Technical specification
    • Unique ref.kr_aplis_60_HE
    • Product familyLighting
    • Product grouprecessed downlight luminaires
    • TypeObject (single object)
    • Date of publishing2021-01-07
    • Edition number1
    • Height (mm)73
    • Width (mm)106
    Related
    • Material mainAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLamp

    Region availability

    Europe Asia South America Oceania Africa
    Åland Islands
    Afghanistan
    Argentina
    American Samoa
    Egypt
    Albania
    Armenia
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Brazil
    Cook Islands
    Austria
    Bahrain
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Colombia
    Fiji
    Belgium
    Bhutan
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Guyana
    Marshall Islands
    Cyprus
    China
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Suriname
    New Zealand
    Estonia
    Georgia
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Venezuela
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen