Publish your products
aplis 80 high efficiency
aplis 80 high efficiency
aplis 80 high efficiency
aplis 80 high efficiency

    aplis 80 high efficiency

    kreon aplis 80 HE integrates high efficient faceted optics as an extension to the existing kreon aplis 80 directional range. Combined with a light designers preferred LED module it creates high efficient pools of light on horizontal surfaces or dramatic scaloping effects on verticals with excellent colour rendering. The deep recessed light source with the diligent engineered optic ensure a high glare control for visual comfort. kreon aplis 80 HE is 30° adjustable to spotlight every detail in a light scene.
    Technical specification
    • Unique ref.kr_aplis_80_he
    • Product familyLighting
    • Product grouprecessed downlight luminaires
    • TypeObject (single object)
    • Date of publishing2021-01-08
    • Edition number1
    • Height (mm)111
    • Width (mm)95
    Related
    • Material mainAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLamp

    Region availability

    Europe Asia South America Oceania Africa
    Åland Islands
    Afghanistan
    Argentina
    American Samoa
    Egypt
    Albania
    Armenia
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Brazil
    Cook Islands
    Austria
    Bahrain
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Colombia
    Fiji
    Belgium
    Bhutan
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Guyana
    Marshall Islands
    Cyprus
    China
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Suriname
    New Zealand
    Estonia
    Georgia
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Venezuela
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit