We are using cookies to provide our services

By using our services you agree to our use of cookies

down in-line 165

Unique ref.: kr_down_inline_165
Brand: Kreon
Product family: Lighting
Product group: recessed downlight luminaires
Date of publishing: 2018-09-21
Edition number: 1
Type: Object (single object)
Download (11)
kreon down in-line is a range of square recessed downlights characterised by a trimless appearance and deep-set LED position, providing a subtle feeling of light without the uncomfortable sight of light. The range utilises best in class LED modules and is available in four dimensions from 40mm upto 165mm to suit spacial requirements. With a choice of directional, fixed or wall wash formats, kreon down in-line can provide a discreet yet functional solution to general or accent lighting within architecture. Finished in black for a dramatic ceiling contrast and maximum light control, or white for a harmonious ceiling integration.


Material main: Aluminium
Material secondary: Glass
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: Ss_70_80
Uniclass 2015 Description: Lighting systems
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
OmniClass Number: 23-35 47 11 21 15
OmniClass Title: Lighting Posts
This product is available in:
Europe
  • Belgium
  • France
  • Germany
  • Netherlands
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved