Publish your products
Spare toilet roll holder CHRX679
Spare toilet roll holder CHRX679

    Spare toilet roll holder CHRX679

    Spare roll holder for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, 32 mm pipe diameter, for 2 rolls, plate for hidden mounting with stainless steel cover, inclusive stainless steel screws and dowels. Dimensions 81 x 280 x 124 mm (W x H x D)
    Specification
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      124.00 mm
      Overall height      280.00 mm
      Overall width      81.00 mm
      Type of mounting      Wall mounting
      Filling quantity      2.00000
      Filling quantity uom      Rolls
      Maximum depth/diameter of consumable      160.00 mm
      Maximum width of consumable      150.00 mm
      Spindle      No

    Technical specification
    • Unique ref.2000057146
    • Product familyAccessories
    • Product groupWC-roll holders
    • TypeObject (single object)
    • Date of publishing2019-07-25
    • Edition number1
    • Height (mm)280
    • Width (mm)81
    • Depth (mm)124
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)0.71
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit