Publish your products
SIRIUS plaster trap SIRX835
SIRIUS plaster trap SIRX835

    SIRIUS plaster trap SIRX835

    Plaster sink for work top mounting, stainless steel, surface satin finished, material thickness 1.5 mm, seamless welded bowl with diameter 450 x 500 x 150 mm, bowl and drain board with revolving channel, 1 1/2" centric waste hole punch, removable plaster basket with cover. Dimensions 1000 x 420 x 600 mm (W x H x D) Drainboard left
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      600.00 mm
      Overall height      420.00 mm
      Overall width      1,000.00 mm
      Type of mounting      Wall mounting
      Bowl height      200.00 mm
      Bowl depth      440.00 mm
      Bowl width      500.00 mm
      Overflow      No
      Tap ledge      Yes
      Waste size      DN 40
      Spillway      No
      Outlet size      DN 40
      Number of waste holes      1.00000
      Bowl construction      Radius corners
      Brushes      Without brushes
      Drainer or storage      Drainer
      Grid      No
      Wash riffle      No
      Sump      Yes
      Sump basket      Included
      Type of utility sink      Plaster sink
      Drainer position      Left
      Sump depth      200.00 mm
      Sump diameter      300.00 mm
      Sump basket      Included

    Technical specification
    • Unique ref.2000071901
    • Product familyUtility sinks
    • Product groupCleaners sinks
    • TypeObject (single object)
    • Date of publishing2020-03-24
    • Edition number1
    • Height (mm)420
    • Width (mm)1000
    • Depth (mm)600
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)18.7
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_39
    • Uniclass 2015 DescriptionHospital pattern plaster sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit