Publish your products
RONDA triple washbasin ANMW231
RONDA triple washbasin ANMW231

    RONDA triple washbasin ANMW231

    RONDA triple washbasin made of MIRANIT resin-bonded mineral material with smooth, pore-free surface (temperature-resistant up to 80 °C). Colour Alpine white. With three seamless round bowls, flattened out at the rear, without overflow. Mounting on washbasin back panel. Rear contoured edge. Three-sided apron 60 mm (H). With tap holes 35 mm (D). Mounting material included.

    Dimensions 2100 x 125 x 530 mm (W x H x D)
    Bowl dimensions 540 x 90 x 380 mm (W x H x D)

    Specification
    • Material code      Miranit
      Overall depth      530.00 mm
      Overall height      125.00 mm
      Overall width      2,100.00 mm
      Type of mounting      Wall mounting
      Bowl height      90.00 mm
      Bowl depth      380.00 mm
      Bowl width      540.00 mm
      Overflow      No
      Tap hole diameter      35.00 mm
      Tap hole position      Middle
      Number of tap holes      3.00000
      Tap ledge      Yes
      Waste size      DN 32
      Distance between bowls      700.00 mm

    Technical specification
    • Unique ref.2000090009
    • Product familyWash basins
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)125
    • Width (mm)2100
    • Depth (mm)530
    Related
    • Material mainMineral
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)54
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit