Publish your products
HEAVY-DUTY toilet roll holder HDTX0001
HEAVY-DUTY toilet roll holder HDTX0001

    HEAVY-DUTY toilet roll holder HDTX0001

    Toilet roll holder for wall mounting, stainless steel, surface satin finished, material thickness 14 gauge (2 mm), replaceable spindle secured by heavy-duty lock, for 1 roll with maximum 130 mm width, inclusive stainless steel screws and dowels. Dimensions 140 x 110 x 110 mm (W x H x D)
    Specification
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      110.00 mm
      Overall height      110.00 mm
      Overall width      140.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Maximum depth/diameter of consumable      150.00 mm
      Maximum width of consumable      130.00 mm
      Spindle      Yes

    Technical specification
    • Unique ref.2030005623
    • Product familyPrison units
    • Product groupWC-roll holders
    • TypeObject (single object)
    • Date of publishing2021-03-22
    • Edition number1
    • Height (mm)110
    • Width (mm)150
    • Depth (mm)110
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit